Multi Vendor Device Integration: Device connection to SIMATIC systems
Multi Vendor Device Integration offers the possibility to integrate field devices or controllers of different manufacturers into automation systems based on SIMATIC S7, SIMATIC WinCC, SIMATIC PCS 7 / PCS neo. Several integration levels are available for this purpose. Using SIMATIC PCS 7 as an example, these range from simple PLC driver blocks to complete integration into the control system.
Multi Vendor Device Integration offers the possibility to integrate field devices or controllers of different manufacturers into automation systems based on SIMATIC S7, SIMATIC WinCC, SIMATIC PCS 7 / PCS neo. Several integration levels are available for this purpose. Using SIMATIC PCS 7 as an example, these range from simple PLC driver blocks to complete integration into the control system.