SIMARIS curves
The SIMARIS curves software, which also comes free of charge, visualizes characteristic curves with tolerance bands as well as setting options of specific parameters for low and medium voltage protective devices and fuses (IEC). Characteristic cut-off current and let-through energy curves are also displayed. Practical advantage: You can save selected tripping curves as favorites or overall project…
![](https://assets.new.siemens.com/siemens/assets/api/uuid:e5ec7ff3-9c05-4503-b663-3aed7ba9ceb4/width:100/quality:low/SIMARIS-curves-16-zu-9-EN.jpg)
The SIMARIS curves software, which also comes free of charge, visualizes characteristic curves with tolerance bands as well as setting options of specific parameters for low and medium voltage protective devices and fuses (IEC). Characteristic cut-off current and let-through energy curves are also displayed. Practical advantage: You can save selected tripping curves as favorites or overall project…