DELTA surface switch and socket program
Especially in damp rooms such as garages, laundry rooms, laboratories or outdoors, the protection of the electrical installation must be guaranteed. A clear case for the splash-proof damp room program DELTA fläche IP44. The housings and covers are made of flame-retardant polycarbonate, extremely impact-resistant and thus designed for the toughest conditions in heat and cold.
![DELTA fläche Feuchtraumschalter DELTA fläche Feuchtraumschalter](https://assets.new.siemens.com/siemens/assets/api/uuid:13acdf0c-7e86-4f3f-8f26-dce67363e01a/width:100/quality:low/crop:0,162:0:0,838:1,0017825311942958/DELTA-flche-Feuchtraumschalter.jpg)
Especially in damp rooms such as garages, laundry rooms, laboratories or outdoors, the protection of the electrical installation must be guaranteed. A clear case for the splash-proof damp room program DELTA fläche IP44. The housings and covers are made of flame-retardant polycarbonate, extremely impact-resistant and thus designed for the toughest conditions in heat and cold.