Why SICAM SIAPP?
SIAPPs are 3rd-party applications that can be installed on the SICAM 8 platform, allowing for the quick and easy creation of up to three custom applications. The creation of an application is done through the SIAPP Software Development Kit (SDK) – based on Docker. By using SIAPP, you can leverage the power of SICAM 8 without needing your own hardware, while simultaneously having full access to all RTU data.
- SICAM SIAPPs enables the following benefits:
- Robust hardware
- Tested communication protocols
- Extensive RTU functionality
- Develop your own apps
- State-of-the-art cybersecurity