Skip to main content

Why Coupling unit – AKE?

Our AKE coupling unit provides a robust communication interface between high voltage (HV) power lines and Power Line Carrier (PLC) equipment. It connects PLC components in harsh environments.

Safely integrate high-frequency communication currents into HV power lines. Our AKE coupling unit protects personnel and PLC terminals from high-voltage hazards. It forms a high-pass filter with a high voltage capacitor, enabling secure phase-to-ground and phase-to-phase communication for reliable data transmission.

Our AKE unit's robust design delivers a long operational lifetime, reducing your maintenance. Adapt the unit easily for various line impedances and coupling capacitors for flexibility across diverse network configurations. Comply with the IEC 60481 standard for compliant operation.

Key benefits

Enhance operational safety and protection

Protect operating personnel and PLC terminals from high-voltage hazards. Effectively isolate high-frequency currents, for a safer working environment.

Deliver reliable communication in harsh environments

Maintain consistent communication between high voltage power lines and PLC equipment. Operate dependably even in challenging environmental conditions to minimize downtime and maximize system availability.

Optimize system adaptability and performance

Featured capabilities