Fault record evaluation - SIGRA

lt is of crucial importance that a line fault is quickly and fully analyzed so that the proper measures can be immediately derived from the evaluation of the cause. As a result, the original line condition can be quickly restored and the downtime reduced to a minimum. lt is possible with SIGRA to display records from digital protection units and fault recorders in various views and measure them.
fault-record-evaluation
lt is of crucial importance that a line fault is quickly and fully analyzed so that the proper measures can be immediately derived from the evaluation of the cause. As a result, the original line condition can be quickly restored and the downtime reduced to a minimum. lt is possible with SIGRA to display records from digital protection units and fault recorders in various views and measure them.