SIMATIC MICRO-DRIVE – Drive System for extra low voltage
SIMATIC MICRO-DRIVE is the drive system in the safety extra-low voltage range from 24 V to 48 V. Composed of the SIMATIC MICRO-DRIVE, flexibly usable motors and connecting cables of selected product partner, the SIEMENS product portfolio for extra low voltage is expanded. Compatible controllers from the SIMATIC portfolios complement the motion control functionalities of this future-proof solution.
SIMATIC MICRO-DRIVE is the drive system in the safety extra-low voltage range from 24 V to 48 V. Composed of the SIMATIC MICRO-DRIVE, flexibly usable motors and connecting cables of selected product partner, the SIEMENS product portfolio for extra low voltage is expanded. Compatible controllers from the SIMATIC portfolios complement the motion control functionalities of this future-proof solution.