Connection Modules VIB & FPP – for PC-based condition monitoring

The Connection Modules can acquire different types of data that are typical for customer applications and forward them synchronized and with high frequency to be analyzed in Drivetrain Analyzer X-Tools. This allows to monitor high-speed, intermittent machines such as automotive presses, cranes, or machine tools with two synchronous axes.
connection-modules-vib-fpp-digital-drivetrain
The Connection Modules can acquire different types of data that are typical for customer applications and forward them synchronized and with high frequency to be analyzed in Drivetrain Analyzer X-Tools. This allows to monitor high-speed, intermittent machines such as automotive presses, cranes, or machine tools with two synchronous axes.