Connection Module IOT – plug-and-play connectivity for your drivetrain

Set up the monitoring system for your low-voltage motors and other drive components in the twinkling of an eye: The plug-and-play Connection module IOT can be mounted and commissioned in just a few minutes. Its multiple sensors measure raw data and automatically transfer it to the cloud – without the need for additional expertise or own software development.
connection-module-iot-digital-drivetrain
Set up the monitoring system for your low-voltage motors and other drive components in the twinkling of an eye: The plug-and-play Connection module IOT can be mounted and commissioned in just a few minutes. Its multiple sensors measure raw data and automatically transfer it to the cloud – without the need for additional expertise or own software development.