Boiler management units
Siemens offers a complete portfolio of Boiler Management Units designed for gas-fired condensing boilers equipped with premix burners. Siemens Boiler Management Units cover capacity ranges from less than 10 kW up to 2 MW. Beside the applications based on proven pneumatic gas-air ratio solutions, the more innovative Sitherm Pro application which improves the entire combustion process is available.…
Siemens offers a complete portfolio of Boiler Management Units designed for gas-fired condensing boilers equipped with premix burners. Siemens Boiler Management Units cover capacity ranges from less than 10 kW up to 2 MW. Beside the applications based on proven pneumatic gas-air ratio solutions, the more innovative Sitherm Pro application which improves the entire combustion process is available.…