Beam smoke detectors
The Siemens beam smoke detector FDL242 effectively monitors large areas spanning up to 120 meters in commercial and industrial applications, making it an excellent choice for applications with high ceilings and large spaces, such as warehouses, atriums, shopping malls, or historical buildings. Due to its seamless integration to Siemens systems, the detector guarantees reliable detection.
![Siemens linear beam smoke detector in side view in white color. You see the small laser lense on top and the two bigger infrared light transmitter and receiver lense on the bottom. The user interface is closed and below transmitter and receiver lense. Beam smoke detector](https://assets.new.siemens.com/siemens/assets/api/uuid:f6d9c9e0-bad5-4ddd-a9d6-ea08fb9faadc/width:100/quality:low/Beam-smoke-detector.jpg)
The Siemens beam smoke detector FDL242 effectively monitors large areas spanning up to 120 meters in commercial and industrial applications, making it an excellent choice for applications with high ceilings and large spaces, such as warehouses, atriums, shopping malls, or historical buildings. Due to its seamless integration to Siemens systems, the detector guarantees reliable detection.