AI-based leak detection

Approximately 30% of the world's drinking water is lost en route to consumers, leading to economic losses for utilities, additional pressure on water resources, an unnecessarily large carbon footprint, and ultimately higher costs for consumers. Intelligent leak detection solutions powered by AI can help reduce the amount of non-revenue water by up to 50%, saving money and resources.
industrial-ai-based-leak-detection
Approximately 30% of the world's drinking water is lost en route to consumers, leading to economic losses for utilities, additional pressure on water resources, an unnecessarily large carbon footprint, and ultimately higher costs for consumers. Intelligent leak detection solutions powered by AI can help reduce the amount of non-revenue water by up to 50%, saving money and resources.