SIMATIC S7-1500 Software Controller
Use the functionality of the SIMATIC S7-1500 controller on industrial PCs in combination with high-level languages such as C++. The software controller works completely independent of the operating system, which means it also continues to run during restart or even when the operating system fails.

Use the functionality of the SIMATIC S7-1500 controller on industrial PCs in combination with high-level languages such as C++. The software controller works completely independent of the operating system, which means it also continues to run during restart or even when the operating system fails.