MultiFieldbus

With the MultiFieldbus, you can easily and flexibly use different fieldbus systems with the SIMATIC ET 200. Thanks to protocol support from PROFINET, Ethernet/IP and Modbus/TCP, the MultiFieldbus is designed for use on a wide variety of Ethernet controllers.
Multi-Fieldbus Profinet Ethernet-IP-Modbus-TCP
With the MultiFieldbus, you can easily and flexibly use different fieldbus systems with the SIMATIC ET 200. Thanks to protocol support from PROFINET, Ethernet/IP and Modbus/TCP, the MultiFieldbus is designed for use on a wide variety of Ethernet controllers.