Skip to main content
INDUSTRIAL AUTOMATION

SIPLUS extreme

Master challenging environmental conditions with flexible, extensively tested automation and drive components. Based on proven standards, they ensure reliable performance and meet diverse requirements in factory and process automation.

AUTOMATION FOR EXTREME CONDITIONS

Stress-tested, robust automation and drive systems

The SIPLUS extreme portfolio comprises standard products offering improved resistance to mechanical loads, chemical and biological substances, condensation and temperature fluctuations. They’re also designed to cope with temperatures between -40° and +70° Celsius. Rely on SIPLUS extreme for:

  • Energy savings: Unlike standard automation components, SIPLUS extreme operates without external climate control. This reduces the total power demand of the control cabinet and lowers the carbon footprint of the application during the usage phase.
  • Operational safety: Extensive testing validates the durability of SIPLUS extreme, supporting an extended service life and predictable long-term system operation.
  • Uniform engineering: Seamless integration into the TIA Portal engineering framework ensures consistent data management.
  • Certification: SIPLUS extreme products undergo thorough testing at an accredited test laboratory and are certified by Germany’s TÜV to ensure fail-safe application.
SIPLUS products

Frequently asked questions