SITRANS LT500 controller
SITRANS LT500 is the next evolution of level, flow, and pump controllers for radar and ultrasonic transmitters, transducers – or any 2-wire 4-20 mA device. It is the first choice for any level controller application and features single and dual point measurements, 6 relays, and EtherNet IP, HART, Modbus RTU, Modbus TCP, PROFIBUS DP, PROFIBUS PA, or PROFINET options

SITRANS LT500 is the next evolution of level, flow, and pump controllers for radar and ultrasonic transmitters, transducers – or any 2-wire 4-20 mA device. It is the first choice for any level controller application and features single and dual point measurements, 6 relays, and EtherNet IP, HART, Modbus RTU, Modbus TCP, PROFIBUS DP, PROFIBUS PA, or PROFINET options