Integrative switchgear automation

SIMATIC PCS 7 PowerControl enables the homogeneous integration of switchgear into the SIMATIC PCS 7 process control system, creating a uniform system platform for process and energy. This is freely scalable: from simple visualization of the protection devices in small plants to high-availability integration of electrical consumers in large sites.
PowerControl
SIMATIC PCS 7 PowerControl enables the homogeneous integration of switchgear into the SIMATIC PCS 7 process control system, creating a uniform system platform for process and energy. This is freely scalable: from simple visualization of the protection devices in small plants to high-availability integration of electrical consumers in large sites.