Industrial Security in combination with our process control systems
Cyber-attacks are a severe threat to industry. Protecting industrial plants from internal and external cyber threats requires a dynamic and multi-level strategy. The Siemens solution portfolio for industrial security takes a holistic approach specifically for securing industrial plants and is based on the recommendations of IEC 62443.
Cyber-attacks are a severe threat to industry. Protecting industrial plants from internal and external cyber threats requires a dynamic and multi-level strategy. The Siemens solution portfolio for industrial security takes a holistic approach specifically for securing industrial plants and is based on the recommendations of IEC 62443.