General data
|
Sizes
|
S00 ... S3
|
S00 ... S3
|
S6 ... S12
|
- Are coordinated with the dimensions, connections and technical characteristics of the other devices in the SIRIUS modular system (contactors, etc.)
- Permit the mounting of slim-line and compact load feeders in widths of 45 mm (S00, S0), 55 mm (S2), 70 mm (S3), 120 mm (S6) and 145 mm (S10/S12)
- Simplify configuration
|
Seamless current range
|
0.11 ... 100 A
|
0.1 ... 115 A
|
50 ... 630 A
|
- Allows easy and consistent configuration with one series of overload relays (for small to large loads)
|
Protection functions
|
Tripping due to overload
|
✓
|
✓
|
✓
|
- Provides optimum inverse-time delayed protection of loads against excessive temperature rises due to overload
|
Tripping due to phase asymmetry
|
✓
|
✓
|
✓
|
- Provides optimum inverse-time delayed protection of loads against excessive temperature rises due to phase asymmetry
|
Tripping due to phase failure
|
✓
|
✓
|
✓
|
- Minimizes heating of three-phase motors during phase failure
|
Protection of 1-phase loads
|
✓
|
--
|
--
|
- Enables the protection of 1-phase loads
|
Tripping in the event of overheating
|
--1)
|
--1)
|
--1)
|
- Provides optimum temperature-dependent protection of loads against excessive temperature rises, e.g. for stator-critical motors or in the event of insufficient coolant flow, contamination of the motor surface or long starting or braking operations
|
Tripping in the event of a ground fault
by
internal ground fault detection (activatable)
|
--
|
✓
(only 3RB31)
|
✓
(only 3RB21)
|
- Provides optimum protection of loads against high-resistance ground faults due to moisture, condensed water, damage to the insulation material, etc.
- Eliminates the need for additional special equipment
- Saves space in the control cabinet
- Reduces wiring overhead and costs
|
Equipment
|
RESET function
|
✓
|
✓
|
✓
|
- Allows manual or automatic resetting of the device
|
Remote RESET function
|
✓
(by means of separate module)
|
✓ (only with 3RB31 and external auxiliary voltage 24 V DC)
|
✓ (only with 3RB21 and external auxiliary voltage 24 V DC)
|
- Allows the remote resetting of the device
|
TEST function for auxiliary contacts
|
✓
|
✓
|
✓
|
- Allows easy checking of the function and wiring
|
TEST function for electronics
|
--
|
✓
|
✓
|
- Allows checking of the electronics
|
Status display
|
✓
|
✓
|
✓
|
- Displays the current operating state
|
Large current adjustment button
|
✓
|
✓
|
✓
|
- Makes it easier to set the relay exactly to the correct current value
|
Integrated auxiliary contacts
(1 NO + 1 NC)
|
✓
|
✓
|
✓
|
- Allow the load to be switched off if necessary
- Can be used to output signals
|
Design of load feeders
|
Short-circuit strength up to 100 kA at 690 V
(in conjunction with the corresponding fuses or the corresponding motor starter protector)
|
✓
|
✓
|
✓
|
- Provides optimum protection of the loads and operating personnel in the event of short circuits due to insulation faults or faulty switching operations
|
Electrical and mechanical matching to 3RT contactors
|
✓
|
✓
|
✓
|
- Simplifies configuration
- Reduces wiring overhead and costs
- Enables stand-alone installation as well as space-saving direct mounting
|
Straight-through transformers for main circuit
2)
(in this case the cables are routed through the feed-through openings of the overload relay and connected directly to the box terminals of the contactor)
|
--
|
✓
(S2, S3)
|
✓
(S6)
|
- Reduce the contact resistance (only one point of contact)
- Save wiring costs (easy, no need for tools, and fast)
- Save material costs
- Reduce installation costs
|
Spring-loaded terminals for main circuit
2)
|
✓
(S00, S0)
|
✓
(S00, S0)
|
--
|
- Enable fast connections
- Permit vibration-resistant connections
- Enable maintenance-free connections
|
Spring-loaded terminals for auxiliary circuits
2)
|
✓
|
✓
|
✓
|
- Enable fast connections
- Permit vibration-resistant connections
- Enable maintenance-free connections
|
Other features
|
Temperature compensation
|
✓
|
✓
|
✓
|
- Allows the use of the relays at high temperatures without derating
- Prevents premature tripping
- Allows compact installation of the control cabinet without distance between the devices/load feeders
- Simplifies configuration
- Enables space to be saved in the control cabinet
|
Very high long-term stability
|
✓
|
✓
|
✓
|
- Provides safe protection for the loads even after years of use in harsh operating conditions
|
Wide setting ranges
|
--
|
✓
(1:4)
|
✓
(1:4)
|
- Minimize the configuration overhead and costs
- Minimize storage overhead, storage costs, tied-up capital
|
Fixed trip class
|
CLASS 10, CLASS 10A
|
3RB30: CLASS 10E or CLASS 20E
|
3RB20: CLASS 10E or CLASS 20E
|
- Optimum motor protection for standard starts
|
Trip classes adjustable on the device CLASS 5E, 10E, 20E, 30E
|
--
|
✓ (only 3RB31)
|
✓ (only 3RB21)
|
- Enable solutions for very fast starting motors requiring special protection (e.g. Ex motors)
- Enable heavy starting solutions
- Reduce the number of versions
- Minimize the configuring outlay and costs
- Minimize storage overhead, storage costs, tied-up capital
|
Low power loss
|
--
|
✓
|
✓
|
- Reduces power consumption and energy costs (up to 98% less power is used than for thermal overload relays)
- Minimizes temperature rises of the contactor and control cabinet – in some cases this may eliminate the need for control cabinet cooling
- Direct mounting to contactor saves space, even for high motor currents (i.e. no heat decoupling is required)
|
Internal power supply
|
--3)
|
✓
|
✓
|
- Eliminates the need for configuration and connecting an additional control circuit
|