Skip to main content

Why Run MyVirtual Machine?

The Run MyVirtual Machine offering brings your CNC shopfloor directly into the office. It runs digital twins of your machine tools based on original Siemens CNC and PLC controller technology, complemented by a powerful 3D simulation of machine kinematics and the material‑removal process. The solution supports a wide range of use cases, from CNC programming and verification to training.

Increase productivity in job preparation

Take shopfloor‑oriented programming from the machine to the office and prepare your CNC process virtually. Free up your real machines so they can focus on what they do best - making chips.

First time right - avoid errors upfront

Verify CNC programs on the virtual machine to prevent unexpected issues when the program is released to production. Detect collisions early and avoid costly repairs and machine downtime.

Transform CNC training

Train operators on a realistic virtual machine with the original SINUMERIK HMI and true‑to‑life environment - ideal for learning workflows safely, without risk, scrap, or machine downtime.

Featured capabilities

Real CNC behavior simulation

Simulate NC programs using real SINUMERIK control logic to ensure machine‑accurate behavior before execution on the shop floor. Test machining cycles and post processors without relying on the availability of the real machine.

7657a39c-76cd-470b-aeaa-dfbdd89a9455-real-cnc-behavior-640x480

Identical operating & programming interface

Use the same operating and programming interface as the real SINUMERIK machine, eliminating relearning and ensuring a seamless transition from the virtual to the real machine.

e7f43ee1-d418-49b3-aecd-8d91b33aa2522554-Digital-Twin-of-CNC-640x480

Full CNC digital twin with kinematics

Simulate the complete machine including axes, tooling, holders, fixtures, and workpiece for realistic motion and behavior validation.

62869562-165d-4325-9cc4-72e1f4af6f9d-full-cnc-digital-twin-640x480

Advanced collision detection

Detect collisions between machine components, tooling, and workpiece early to avoid machine damage, scrap, and unplanned downtime.

17ded929-c625-43a0-8016-29deca52a8fd-collision-detection-640x480

Accurate planning & reliable cycle time calculation

Calculate machine‑accurate cycle times and validate job setups virtually to support reliable planning, improve scheduling accuracy, and accelerate production ramp‑up.

44a583e0-c57d-419b-a9c9-e6c5f36213b6-Run MyVirtual Machine-640x480

Discover how others use Run MyVirtual Machine

6f1cb5e0-8c72-4f47-8d78-b3db0fb95e07-DMG-MORI-Rusch-Maschinenteile-Birthe-Rusch-1280x720

Rusch Maschinenteile GmbH, Germany | Higher productivity with less manual programming

Using a SINUMERIK ONEcontrolled DMG MORI machine and Digital Twin technology, Rusch Maschinenteile reduced cycle times by around 20% and eliminated up to 80% of manual programming tasks through automated 3D shopfloor programming.

Frequently asked questions