Integrated PROFINET IO Controller functionality
Integrated PROFINET IO Controller functionality with update cycles up to 1ms
Siemens Unified Edge Apps bring modern HMI and data connectivity to the shop floor with web-based visualization, centralized management and remote deployment. Pair them with SIMCO1PN PROFINET IO Connector to access PLC data at one millisecond cycles for reliable low latency operation.
Build and deploy modern HMI on Industrial Edge with browser-based tools and central control to reduce engineering effort and speed rollouts across lines.
Stream PLC data via SIMCO1PN with update cycles down to one millisecond and support for cyclic and acyclic transfer for responsive analytics and control.
Manage apps, devices and updates from a single console to scale securely from pilot cells to plants with remote deployment and diagnostics.
Integrated PROFINET IO Controller functionality with update cycles up to 1ms
Support of cyclic and acyclic PROFINET data transfer (read & write)
Data access via MQTT payload for Industrial Edge Apps
Support of PROFINET IO Devices from SIEMENS and 3rd party via GSMDL file