NX X Manufacturing Value Based LicensingNX X Manufacturing 插件仅使用我们创新的基于价值的许可模式,提供具有成本效益的解决方案。使用强大的插件扩展 NX X Manufacturing 解决方案的功能。
NX for manufacturingNX AM Fixed-PlaneNX AM Fixed-Plane 提供构件托盘设置、基本支持几何体(块、线和点)创建,以及构件处理器框架(支持各种增材制造 (AM) 设备的构件处理器)。
NX for manufacturingNX X Manufacturing EssentialsVisualize 3D part data and CAM setups including toolpaths & operations all while powered by the cloud. Extend manufacturing capabilities with add-ons for production line planning, metrology, additive manufacturing, and more.
NX for manufacturingNX X Manufacturing CAD/CAM Standard使用 CAD/CAM 自动化各种形状零件编程,包括特色 2.5 轴铣削、孔加工、车削和机上探测功能,并与出类拔萃的 CAD 工具无缝集成,由云技术提供支持。
NX for manufacturingNX X Manufacturing CAD/CAM Advanced使用先进的 3 轴和 2.5 轴铣削、车削、机上探测功能以及其他高级功能。利用集成的 CAD/CAM 工具简化苛刻的自由曲面零件的准备和编程。
NX for manufacturingNX X Manufacturing CAD/CAM Premium使用 5 轴铣削、旋转加工、高级 3 轴和 2.5 轴铣削、车削、机上探测功能以及其他高级功能。使用强大的多轴加工策略优化复杂零件加工。
NX for manufacturingLine Designer XDesign and visualize complete production line layouts in a single system. Connect resources to steps, optimize processes using parametric tools and perform impact analysis to enable efficient, integrated manufacturing planning.
NX for manufacturingAssembly Line Planner XConduct guided planning for complex assembly tasks, detail production lines, align technologies, balance workloads & optimize resources to create high-quality assemblies through seamless collaboration.
NX for manufacturingNX AM Multi-AxisProvides an interface to multi-axis and hybrid additive machines. This includes important functions, such as model decomposition and 3D path generation.