SIMOTICS High Voltage Motors – for every demand

SIMOTICS HV motors are the perfect choice for virtually any configuration in the power range from 150 KW to 100 MW, with speeds from 7 to 16,000 rpm and torques up to 40,000 kNm. Compliant with IEC and NEMA standards, the motors can be equipped with different cooling systems, explosion-proof protection classes and optional protection levels up to IP66.
SIMOTICS High Voltage Motors
SIMOTICS HV motors are the perfect choice for virtually any configuration in the power range from 150 KW to 100 MW, with speeds from 7 to 16,000 rpm and torques up to 40,000 kNm. Compliant with IEC and NEMA standards, the motors can be equipped with different cooling systems, explosion-proof protection classes and optional protection levels up to IP66.