SIMATIC S7-1500 TM NPU
With the new SIMATIC S7-1500 TM NPU (neural processing unit) module for the SIMATIC S7-1500 controller and the ET 200MP I/O system, AI is finding its way into automation with Totally Integration Automation. The module can be seamlessly integrated into the SIMATIC automation system, without the need for an additional PC-based hardware. This way permitting a simple and profitable combination of AI a…
![SIMATIC S7-1500 TM NPU SIMATIC S7-1500 TM NPU](https://assets.new.siemens.com/siemens/assets/api/uuid:60198505-f35a-44db-baed-bba3f1be8977/width:100/quality:low/crop:0,1:0,245:0,814:0,458/SIMATIC-S7-1500-TM-NPU.jpg)
With the new SIMATIC S7-1500 TM NPU (neural processing unit) module for the SIMATIC S7-1500 controller and the ET 200MP I/O system, AI is finding its way into automation with Totally Integration Automation. The module can be seamlessly integrated into the SIMATIC automation system, without the need for an additional PC-based hardware. This way permitting a simple and profitable combination of AI a…