Skip to main content

Why SIVACON 8PS – LI system?

Do you need to distribute power over long distances? Horizontally as well as vertically? In multistory buildings or industrial plants?
This is exactly what the LI system was designed to do. It handles large amounts of power from 800 A up to 6,300 A on all levels.
Thanks to its special sandwich design, it allows power transmission with a low voltage drop.
It can also run at a full load at high temperatures without derating.

With powerline technology, it offers cost-efficient data transmission for transparent and efficient operation.

Key benefits

Make use of an efficient ecosystem

Its design enables low voltage drop power transmission and a full load at high temperatures without derating. Connections to SIVACON S8 switchboards and transformer connections ensure safe and efficient power distribution.

Build efficient infrastructure

Flexible tap-off units and a compact design support efficient planning, easy installation and cost-effective infrastructure. Its compact sandwich design fits tight spaces, while powerline technology enables transparent operation.

Protect people and safeguard your investment

To meet preventive fire protection measures, the LI system can be fitted with EI90 and EI120 fire barriers (category of EN 13501), tested in accordance with
EN 1366-3, ensuring compliance with European building regulations.

Featured capabilities

Explore resources (in English)