The performance-optimized and easy-to-operate servo drive system

The system comprises the SINAMICS V90 servo drive and the SIMOTICS S-1FL6 servo motor covering a power range of 0.05 to 7.0 kW for operation in single and three-phase networks. It can be integrated easily via PTI, PROFINET, USS or Modbus RTU. The SINAMICS V90 system enables simple motion control tasks to be implemented cost-efficiently with the focus being on dynamic motion and processing.
Key visual SINAMICS V90
The system comprises the SINAMICS V90 servo drive and the SIMOTICS S-1FL6 servo motor covering a power range of 0.05 to 7.0 kW for operation in single and three-phase networks. It can be integrated easily via PTI, PROFINET, USS or Modbus RTU. The SINAMICS V90 system enables simple motion control tasks to be implemented cost-efficiently with the focus being on dynamic motion and processing.