Comprehensive 3D design tools, including solid, surface, wire-frame and synchronous modeling
Full suite of computer-aided manufacturing (CAM) programming tools to program 2- to 5-axis and multifunction computer numerical control (CNC) machine tools
Sophisticated freeform shape modeling, surface continuity, analysis and visualization tools
Supports output to 3D printing formats
Model-driven process using integrated software for design, NC programming and additive manufacturing
Perform solid, surface, wire-frame and synchronous modeling.
Full suite of CAM programming tools
Program 2- to 5-axis and multifunction CNC (computer numerical control) machine tools.
Unified workflow
Model-driven process using integrated software for design, NC programming and additive manufacturing.
Trial Details
Download features
Easy account setup
Quick download
Updated download available twice a year following cadence of NX commercial release
Download requirements
You must be age 15 or older to download
Only Windows (64-bit) is supported
Sign up with a valid email address, LinkedIn profile or Google account
Select your country/region
Download restrictions
Watermarks are added to printed and plotted data to prevent the NX Student Edition from being used for commercial work
Part files created in NX Student Edition cannot be retrieved in a commercial version of NX but can be retrieved in the full academic packages available to educational establishments
CAM data is not available for post-processing, and the displayed output of tool path information has limited precision