SITRANS LT500 controller
SITRANS LT500 is the next evolution of level, flow, and pump controllers for radar and ultrasonic transmitters, transducers – or any 2-wire 4-20 mA device. It is the first choice for any level controller application and features single and dual point measurements, 6 relays, and Modbus RTU, HART, PROFIBUS DP, PROFIBUS PA, PROFINET
![](https://assets.new.siemens.com/siemens/assets/api/uuid:576cdb69-b9ef-4747-bd5d-1d7973805ef5/width:100/quality:low/LT500.png)
SITRANS LT500 is the next evolution of level, flow, and pump controllers for radar and ultrasonic transmitters, transducers – or any 2-wire 4-20 mA device. It is the first choice for any level controller application and features single and dual point measurements, 6 relays, and Modbus RTU, HART, PROFIBUS DP, PROFIBUS PA, PROFINET