Distributed Controllers

Due to their compact design, Distributed Controllers by Siemens are particularly suitable for the manufacture of series machines. They combine the advantages of a SIMATIC S7-1500 PLC with the design of a SIMATIC ET 200 I/O system. Distributed Controllers can be mounted directly on the machine in small control boxes or in case of the ET 200pro even without them. In networked plants, connection to a…
SIMATIC Distributed Controllers
Due to their compact design, Distributed Controllers by Siemens are particularly suitable for the manufacture of series machines. They combine the advantages of a SIMATIC S7-1500 PLC with the design of a SIMATIC ET 200 I/O system. Distributed Controllers can be mounted directly on the machine in small control boxes or in case of the ET 200pro even without them. In networked plants, connection to a…