AS-Interface: The clever field bus standard
AS-Interface (AS-i) provides you with an effective and powerful bus system which connects the sensors and actuators on the lowest field level with the higher-level controller – with unrivaled ease, safety and flexibility! AS-Interface is an international standard in accordance with IEC 62026-2 and perfectly integrated in TIA Portal.
AS-Interface (AS-i) provides you with an effective and powerful bus system which connects the sensors and actuators on the lowest field level with the higher-level controller – with unrivaled ease, safety and flexibility! AS-Interface is an international standard in accordance with IEC 62026-2 and perfectly integrated in TIA Portal.